IESNA:LM-63-2002
[TEST]P1460711
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-PC1C-727-U-T2R-HSS
[LUMINAIRE] PREVAIL DISCRETE LED 1 SQUARE AT 880MA 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.93A 111.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]2.87%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10830.4
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 111.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 61 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1337.2 1692.5 2010.6 2385.5 2711.6 3029.7 3406.8 3737.3 4051.8 4380.1 4674.2 5137.9 5630.0 6042.7 6307.7 
6424.9 6323.7 6007.0 5574.6 5061.4 4213.4 3256.1 2389.9 1744.9 1308.1 1186.6 1027.1 826.9 682.8 559.1 452.8 
359.6 248.2 183.4 133.2 85.2 30.6 0.0 
1337.2 1671.4 2023.0 2376.0 2689.0 3038.5 3383.5 3719.8 4041.6 4367.7 4693.1 5083.3 5597.2 6026.0 6281.5 
6392.1 6312.0 5985.9 5562.3 5053.4 4173.3 3240.8 2401.5 1786.4 1307.4 1198.9 1023.5 830.6 691.6 568.5 452.8 
358.2 251.9 184.9 136.9 84.4 32.0 0.0 
1337.2 1687.4 2012.0 2352.7 2666.5 2989.7 3336.9 3679.8 3988.4 4303.6 4602.1 4970.4 5456.7 5887.6 6183.2 
6290.2 6238.5 5980.1 5616.1 5161.9 4510.4 3657.2 2769.8 2063.0 1565.8 1387.5 1171.3 930.3 757.8 619.5 495.7 
388.7 278.8 200.2 142.7 84.4 37.1 0.0 
1337.2 1654.6 1970.6 2293.0 2593.0 2911.1 3220.4 3556.8 3872.7 4178.4 4483.4 4794.3 5180.1 5622.7 5981.6 
6137.3 6094.4 5915.3 5645.2 5283.5 4816.8 4177.0 3415.5 2611.9 1933.4 1697.6 1418.8 1073.0 851.7 682.1 552.5 
417.1 307.2 215.5 151.4 89.5 45.1 0.0 
1337.2 1624.1 1910.1 2196.9 2477.9 2769.8 3063.2 3379.9 3710.4 4004.4 4296.4 4587.5 4857.6 5225.2 5603.0 
5871.6 5975.0 5902.9 5720.9 5480.7 5141.5 4747.0 4108.5 3378.4 2594.4 2370.9 1963.3 1471.2 1091.2 832.8 
638.4 473.2 334.9 212.6 147.0 88.8 42.2 0.0 
1337.2 1586.9 1811.1 2084.1 2349.1 2604.6 2871.0 3145.5 3442.5 3759.9 4043.8 4344.4 4587.5 4827.8 5137.1 
5436.3 5671.4 5769.7 5753.0 5638.0 5473.4 5197.6 4791.4 4225.7 3562.6 3243.7 2771.3 2063.7 1465.4 1072.3 
770.9 563.4 391.6 248.2 162.3 97.5 40.0 0.0 
1337.2 1544.7 1736.2 1944.4 2161.3 2381.1 2616.2 2848.5 3119.3 3399.5 3699.4 3991.3 4265.8 4540.2 4821.9 
5072.3 5306.7 5514.2 5660.5 5706.4 5662.7 5555.7 5396.3 5167.7 4797.9 4613.0 4282.5 3592.4 2749.5 2019.3 
1396.2 955.1 634.0 399.6 240.2 130.3 39.3 0.0 
1337.2 1489.4 1629.9 1792.2 1947.3 2127.1 2315.6 2511.4 2742.2 2978.0 3235.0 3500.7 3813.0 4119.5 4460.1 
4780.4 5082.5 5365.0 5635.8 5845.4 6012.9 6106.0 6129.3 6123.5 6106.8 6093.7 6054.3 5814.9 5329.3 4468.9 
3429.4 2358.6 1450.8 738.9 370.5 198.7 52.4 0.0 
1337.2 1431.9 1524.3 1617.5 1725.2 1836.6 1962.5 2099.4 2258.1 2456.8 2649.7 2878.3 3125.8 3407.5 3724.2 
4059.8 4420.1 4813.2 5209.9 5596.5 5997.6 6322.2 6646.9 6894.4 7037.8 7050.2 7035.6 6802.7 6349.2 5564.4 
4557.7 3417.7 2207.1 1228.0 650.1 278.1 47.3 0.0 
1337.2 1412.2 1482.8 1561.4 1648.8 1740.5 1846.1 1965.5 2108.1 2270.5 2445.9 2649.0 2887.8 3153.5 3462.9 
3778.1 4131.8 4517.6 4912.9 5343.9 5761.0 6133.7 6534.8 6858.7 7077.8 7115.7 7097.5 6847.8 6299.7 5428.3 
4397.5 3236.5 2057.2 1225.1 646.4 289.0 44.4 0.0 
1337.2 1371.5 1404.2 1440.6 1480.6 1528.0 1584.0 1651.0 1729.6 1822.1 1943.6 2066.6 2237.7 2448.1 2691.2 
2922.0 3249.6 3596.8 3997.9 4396.1 4799.4 5221.6 5618.3 5939.3 6098.0 6113.3 6087.1 5913.9 5532.4 4840.9 
3916.4 2790.2 1757.3 997.3 535.8 260.6 42.2 0.0 
1337.2 1343.1 1348.2 1356.2 1365.6 1384.6 1405.7 1434.1 1472.6 1527.2 1602.9 1685.2 1793.7 1936.3 2126.3 
2295.9 2543.5 2820.1 3147.6 3490.5 3869.8 4236.7 4587.5 4862.7 4934.8 4881.6 4741.1 4418.6 3940.4 3397.3 
2719.6 1993.9 1189.5 626.0 354.5 176.9 32.0 0.0 
1337.2 1314.7 1289.2 1268.8 1249.9 1237.5 1228.8 1228.0 1232.4 1247.0 1279.7 1319.8 1377.3 1471.9 1605.9 
1715.0 1889.0 2108.9 2367.3 2639.5 2917.6 3235.7 3525.5 3731.5 3704.5 3602.6 3341.3 2806.2 2269.0 1756.5 
1321.2 923.0 518.3 275.2 149.2 75.7 10.9 0.0 
1337.2 1255.7 1180.7 1107.9 1038.8 985.6 929.6 875.0 830.6 792.7 765.1 753.4 745.4 760.7 797.1 
844.4 907.8 1004.6 1134.1 1268.1 1424.6 1586.9 1741.3 1875.9 1904.3 1854.8 1716.5 1346.7 967.4 655.9 414.2 
276.6 179.1 117.9 77.2 37.1 6.6 0.0 
1337.2 1197.5 1075.2 966.7 864.8 784.0 711.9 645.0 597.6 552.5 515.4 489.2 470.3 455.7 450.6 448.4 452.8 470.3 
495.0 526.3 560.5 599.8 636.2 666.8 672.6 663.9 634.8 548.9 439.7 339.2 250.4 187.1 136.1 93.9 59.0 29.8 6.6 0.0 
1337.2 1153.1 989.3 856.1 739.6 654.4 586.7 531.4 484.8 445.5 412.7 383.6 361.1 345.8 330.5 316.7 304.3 296.3 
290.5 286.1 282.4 279.5 276.6 270.1 257.7 251.9 240.2 215.5 189.3 162.3 134.7 108.5 85.9 61.1 40.8 19.7 5.1 0.0 
1337.2 1102.1 922.3 766.5 662.4 580.9 518.3 468.8 427.3 394.5 367.6 344.3 323.2 305.7 289.0 274.4 259.9 246.8 
236.6 228.6 220.6 207.5 196.5 184.2 168.9 161.6 151.4 136.9 123.8 109.2 91.7 74.3 58.2 44.4 32.8 13.1 3.6 0.0 
1337.2 1069.4 858.3 706.8 604.9 535.0 477.5 433.1 400.4 370.5 348.0 327.6 307.9 289.0 272.3 258.4 245.3 233.7 221.3 
210.4 199.5 187.1 173.3 158.0 142.7 138.3 131.8 120.8 108.5 95.4 77.9 62.6 48.0 37.9 28.4 13.8 2.9 0.0 
1337.2 1043.2 832.8 670.4 572.2 508.1 457.9 417.1 386.5 362.5 339.2 318.8 298.5 281.0 265.0 250.4 237.3 224.9 214.0 
203.1 190.0 176.9 160.9 147.0 136.1 133.2 128.1 118.7 105.6 90.3 75.0 56.8 43.7 34.9 26.2 10.9 1.5 0.0 
1337.2 1012.6 791.3 645.7 556.9 491.4 444.0 407.7 380.7 357.4 335.6 315.9 294.8 277.3 261.3 246.0 232.9 221.3 210.4 
198.7 185.6 169.6 154.3 141.9 134.7 131.0 125.2 115.0 101.9 87.4 72.1 55.3 42.9 32.0 21.8 5.1 0.7 0.0 
1337.2 1003.1 779.6 637.0 549.6 487.7 437.5 404.0 377.1 353.8 334.1 314.5 294.8 276.6 260.6 244.6 231.5 219.8 208.2 
196.5 181.3 165.2 151.4 144.1 131.0 127.4 121.6 112.1 98.3 84.4 69.9 53.9 40.8 25.5 6.6 0.7 0.0 0.0 
1337.2 1022.0 778.9 644.2 547.4 484.1 437.5 403.3 377.1 353.8 333.4 314.5 294.1 275.9 259.1 245.3 230.8 219.1 208.2 
195.1 181.3 164.5 152.1 141.9 131.0 127.4 122.3 109.9 96.8 83.0 69.2 51.7 40.8 21.1 3.6 0.0 0.0 0.0 
